MAGNETIC BRIDLE RING 1-1/4" BLACK 15 LB, 100 PACK p-BRM125BK BRM125BK

Southwire #: BRM125BK Model #: BRM125BK

Magnetic mount bridle rings are used to support communications cables and other low voltage wires on metal surface mount applications. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel
  • UL Listed
  • Loop Size: 1-1/4"
  • UL, CUL

Specifications

Model # BRM125BK BRM125BK
UPC # 785592113627 785592113627
Product Height 1.0 2.54 inch cm
Product Width 1.65 4.19 inch cm
Product Weight 0.04 0.02 lbs kg
Material Steel Steel
Standard Package 100 100
Pull Out Strength 15 LBS. 15 LBS.
Cat 5E Cable Capacity 30 30
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;