J CABLE SUPPORT HOOK W/ WING FOR #12 TO 1/ROD ATTACHMENT, 4", 25 PACK p-JHK-64-BW2 JHK-64-BW2

Southwire #: JHK-64-BW2 Model #: JHK-64-BW2

J Hook cable support with "bat-wing" rod hanger can be attached to a wide variety ceiling wire or threaded rod. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • UL and cULus Listed
  • Preinstalled Wing Clip: FOR #12 TO 1/4"ATR

Specifications

Model # JHK-64-BW2 JHK-64-BW2
UPC # 785592120236 785592120236
Product Height 4.85 12.32 inch cm
Product Width 2.02 5.13 inch cm
Product Weight 0.021 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
Hook Size 4" 4"
Cat 5E Cable Capacity 300 300

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;