Iron Plain Finish Beam Clamp For Heavy Loads, 5/8-11 C Style , 25 Pack p-MCC-5811BK MCC-5811BK

Southwire #: MCC-5811BK Model #: MCC-5811BK

5/8-11 C STYLE PLAIN FINISH BEAM CLP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron construction
  • Jaw Opening: 3/4"
  • Hole Thread: 5/8"-11
  • UL, CUL, RoHS Compliant

Specifications

Model # MCC-5811BK MCC-5811BK
UPC # 785592521194 785592521194
Product Height 0.19 0.48 inch cm
Product Width 0.16 0.41 inch cm
Product Weight 0.54 0.24 lbs kg
Material Unfinished (Black) Iron Unfinished (Black) Iron
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;