Iron Plain Finish Beam Clamp For Heavy Loads, 3/4-10 C Style , 25 Pack

Southwire #: MCC-3410BK Model #: MCC-3410BK

3/4-10 C STYLE PLAIN FINISH BEAM CLP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron construction
  • Jaw Opening: 3/4"
  • Hole Thread: 3/4"-10

Specifications

Model # MCC-3410BK MCC-3410BK
UPC # 785592521200 785592521200
Product Height 0.18 0.46 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.64 0.29 lbs kg
Material Unfinished (Black) Iron Unfinished (Black) Iron
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;