HEAVY DUTY #10 JACK CHAIN 100 FT/BOX p-W-10 W-10

Southwire #: W-10 Model #: W-10

Used to suspend overhead fixtures

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel
  • Static Load: 43
  • UL, CUL, RoHS Compliant

Specifications

Model # W-10 W-10
UPC # 30784297171407 30784297171407
Product Height 6.704 17.03 inch cm
Product Width 6.704 17.03 inch cm
Product Weight 0.147 0.07 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;