Conduit Hanger W/ Bolt And Nut 1-1/2" Rigid, 100 Pack p-CH-175 CH-175

Southwire #: CH-175 Model #: CH-175

ZINC PLATED STEEL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rigid Size: 1-1/2"

Specifications

Model # CH-175 CH-175
UPC # 785592999542 785592999542
Product Height 1.0 2.54 inch cm
Product Width 2.03 5.16 inch cm
Product Weight 0.24 0.11 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;