BRIDLE RING 2" LOOP SCREW MOUNT W/ WIRE HARNESS, 100 PACK p-BR-200NPWH BR-200NPWH

Southwire #: BR-200NPWH Model #: BR-200NPWH

Screw-mount loop hole mount bridle rings are used to support communications cables and other low voltage wires on overhead surface mount applications. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Nonmetallic saddle support provides additional support under cable
  • .26" diameter screw opening
  • Zinc plated steel
  • UL Listed
  • Loop Size: 2"

Specifications

Model # BR-200NPWH BR-200NPWH
UPC # 785592984029 785592984029
Product Height 2.75 6.99 inch cm
Product Width 2.41 6.12 inch cm
Product Weight 0.1 0.05 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 73 73
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;