BRIDLE RING 1-1/2" W/ SADDLE 1/4-20 SCREW THREADED LEG, 100 PACK

Southwire #: BR-150-WH Model #: BR-150-WH

Threaded bridle rings are used to support communications cables and other low voltage wires. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Nonmetallic saddle support provides additional support under cable
  • Zinc plated steel or 316 stainless steel
  • UL Listed
  • Loop Size: 1-1/2"
  • Leg Thread: 10-24
  • UL, CUL

Specifications

Model # BR-150-WH BR-150-WH
UPC # 785592983916 785592983916
Product Height 2.0 5.08 inch cm
Product Width 2.28 5.79 inch cm
Product Weight 0.3 0.14 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 42 42
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;