BRIDLE RING 1-1/2" LOOP W/ SADDLE WOOD SCREW LEG, 50 PACK p-BR-150-WHWS BR-150-WHWS

Southwire #: BR-150-WHWS Model #: BR-150-WHWS

Threaded bridle rings are used to support communications cables and other low voltage wires. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Nonmetallic saddle support provides additional support under cable
  • Zinc plated steel
  • UL Listed
  • Loop Size: 1-1/2"

Specifications

Model # BR-150-WHWS BR-150-WHWS
UPC # 785592983923 785592983923
Product Height 2.0 5.08 inch cm
Product Width 2.28 5.79 inch cm
Product Weight 0.35 0.16 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 42 42
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;