Beam Clamp W/ Extra Wide 3-1/8" Jaw Opening & 3/8-16 Holes, 25Pack p-MBC-3816WM MBC-3816WM

Southwire #: MBC-3816WM Model #: MBC-3816WM

BEAM CLP EXTRA WIDE 3-1/8IN JAW OPENING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapped holes on side and bottom
  • Zinc plated iron
  • Jaw Opening: 3-1/8"
  • Hole Thread: 3/8"-16
  • Static Load: 1300
  • UL, CUL

Specifications

Model # MBC-3816WM MBC-3816WM
UPC # 785592991171 785592991171
Product Height 3.83 9.73 inch cm
Product Width 1.69 4.29 inch cm
Product Weight 1.04 0.47 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;