Beam Clamp For Heavy Vert. Loads, 3/4-10 C Style , 25 Pack p-MCC-3410 MCC-3410

Southwire #: MCC-3410 Model #: MCC-3410

3/4-10 C STYLE BEAM CLP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron construction
  • Jaw Opening: 3/4"
  • Hole Thread: 3/4"-10
  • UL, CUL, RoHS Compliant

Specifications

Model # MCC-3410 MCC-3410
UPC # 785592521163 785592521163
Product Height 0.18 0.46 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.64 0.29 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;