BAR JOIST WASHER FOR 3/8" BOLT SIZE, 50 PACK p-24WBJ 24WBJ

Southwire #: 24WBJ Model #: 24WBJ

Bar joist washers clamp on open web bar joist trusses and allow for multiple items to be hung along ceiling joists. Bar joist washers allow the installer to easily mount boxes, hangers and clamps anywhere along linear open bar joist grid

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel
  • For Rod or Bolt Size: 3/8"

Specifications

Model # 24WBJ 24WBJ
UPC # 785592108487 785592108487
Product Height 0.3 0.76 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.1 0.05 lbs kg
Standard Package 50 50
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;