3/4" J STYLE FOR BEAM CONDUIT CLAMP

Southwire #: JCL75 Model #: JCL75

J CONDUIT CLAMP 3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated malleable iron construction provides a secure and durable connection
  • Size: 3/4"
  • UL, CUL, RoHS Compliant

Specifications

Model # JCL75 JCL75
UPC # 785592989567 785592989567
Product Height 0.11 0.28 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.5 0.23 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;