2". LONG 1/4-20 WOOD HANGER, 100 PACK p-SMY142W SMY142W

Southwire #: SMY142W Model #: SMY142W

Threaded rod hangers are specifically designed to be used in overhead applications to provide tapped 1/4"-20 or 3/8"-16 threaded rod attachment points

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Direct mount into support surface
  • Zinc plated steel
  • For Rod Size: 1/4"-20
  • Length: 2"
  • Application: FOR WOOD

Specifications

Model # SMY142W SMY142W
UPC # 785592995643 785592995643
Product Height 2.48 6.30 inch cm
Product Width 0.63 1.60 inch cm
Product Weight 0.063 0.03 lbs kg
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;