1/4-20 FULL THREADED 36 IN. LONG ROD STUD WITH CONCRETE NAIL p-STF1436 STF1436

Southwire #: STF1436 Model #: STF1436

Used to install all threaded rod overhead support in concrete, masonry or metal ceiling applications. All threaded rod included with hanger. Used to mount and support many electrical boxes, enclosures and lighting fixtures

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pre-assembled with concrete nail and washer
  • Two 1/4" mounting hex nuts included
  • Will shoot into metal, concrete or masonry using standard power actuated gun (similar to Ramset)
  • Length: 36"
  • Drop Rod Thread: 1/4"-22
  • UL, CUL, RoHS Compliant

Specifications

Model # STF1436 STF1436
UPC # 785592996763 785592996763
Product Height 36.0 91.44 inch cm
Product Width 0.87 2.21 inch cm
Product Weight 0.44 0.20 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;