1/4-20 ANGLED MOUNTING COUPLER WITH CONCRETE NAIL AND WASHER p-STF14 STF14

Southwire #: STF14 Model #: STF14

Used to install overhead all threaded rod support in concrete, masonry or metal ceiling applications

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Quickly installs with most powder actuated guns (similar to Ramset)
  • Pre-assembled with concrete nail and washer
  • Included threaded coupler to easily attach any length 1/4"-20 all threaded rod
  • Length: 6"
  • Included Rod Coupler: 1/4"-20
  • UL, CUL, RoHS Compliant

Specifications

Model # STF14 STF14
UPC # 785592996749 785592996749
Product Height 0.21 0.53 inch cm
Product Width 1.44 3.66 inch cm
Product Weight 0.1 0.05 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;