Round Non-Metallic Romex Box - 24 Cu. In.

Southwire #: MSBRND Model #: MSBRND

MSBRND CEILING BOX 50/LB. FIXTURE ONLY

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Built in hole saw for perfect hole
  • Center located piercing drill bit for location accuracy during installation
  • Raised mouting rings with center hole are locatied inside the back of the box for surce mount instllations, basement or attic studs
  • Required 9/16" driver (no included)
  • Not for use on lath and plaster walls * 2-1/2" depth
  • Fixture Rating: 50 Lbs
  • UL Listed & RoHS Compliant

Specifications

Stock # MSBRND MSBRND
Model # MSBRND MSBRND
UPC # 784297017681 784297017681
Product Height 2.5 6.35 inch cm
Product Width 3.5 8.89 inch cm
Depth 3.5 8.89 inch cm
Product Weight 0.25 0.11 lbs kg
Material Polycarbonate Polycarbonate
Cubic Capacity 24.0 (393.3) 24.0 (393.3)
Standard Package 10 10
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;