Steel Utility Pole Pipe Stand Off Bracket p-SOB-1 SOB-1

Southwire #: SOB-1 Model #: SOB-1

UTILITY POLE STAND OFF BRACKET

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • .60" diameter pole mounting holes
  • Clamping action stabilizes conduit on utility pole
  • Hot dipped galvanized steel
  • UL, CUL

Specifications

Model # SOB-1 SOB-1
UPC # 785592410344 785592410344
Product Height 1.52 3.86 inch cm
Product Width 10.7 27.18 inch cm
Product Weight 1.88 0.85 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;