6" Floor/Ceiling Flange - Malleable Iron p-FF600 FF600

Southwire #: FF600 Model #: FF600

FLOOR FLANGE 6IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron hot dipped galvanized

Specifications

Model # FF600 FF600
UPC # 785592112279 785592112279
Product Height 1.53 3.89 inch cm
Product Width 11.0 27.94 inch cm
Product Weight 16.5 7.48 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;