5" x 4" Rigid Reducing Bushing - Steel

Southwire #: RB-500400 Model #: RB-500400

REDUCING BUSHING 5IN-4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • cULus Listed

Specifications

Model # RB-500400 RB-500400
UPC # 785592993700 785592993700
Product Height 1.65 4.19 inch cm
Product Width 5.49 13.94 inch cm
Product Weight 3.85 1.75 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;