5" x 4" Rigid Reducing Bushing - Stainless Steel

Southwire #: RB-500400-SS Model #: RB-500400-SS

RED BSHNG 5IN-4IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-500400-SS RB-500400-SS
UPC # 785592118332 785592118332
Product Height 1.65 4.19 inch cm
Product Width 5.49 13.94 inch cm
Product Weight 2.75 1.25 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;