5" Floor/Ceiling Flange - Malleable Iron p-FF500 FF500

Southwire #: FF500 Model #: FF500

FLOOR FLANGE 5IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron hot dipped galvanized

Specifications

Model # FF500 FF500
UPC # 785592112262 785592112262
Product Height 1.44 3.66 inch cm
Product Width 10.0 25.40 inch cm
Product Weight 14.0 6.35 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;