4 IN ZINC PLATED STEEL COMPRESSION COUP

Southwire #: RTC400 Model #: RTC400

Used to join two pieces of threadless Rigid conduit or IMC

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight
  • Steel zinc plated
  • UL Listed
  • UL, CUL, RoHS Compliant

Specifications

Model # RTC400 RTC400
UPC # 785592994707 785592994707
Product Height 3.25 8.26 inch cm
Product Width 5.04 12.80 inch cm
Product Weight 0.02 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;