3" x 1-1/2" Rigid Reducing Bushing - Steel p-RB-300150 RB-300150

Southwire #: RB-300150 Model #: RB-300150

REDUCING BUSHING 3IN-1-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • cULus Listed

Specifications

Model # RB-300150 RB-300150
UPC # 785592993601 785592993601
Product Height 1.17 2.97 inch cm
Product Width 3.47 8.81 inch cm
Product Weight 1.7 0.77 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;