3/4" Threaded Rigid to Flex Set Screw Combo Couplings - Zinc Die Cast

Southwire #: OF695 Model #: OF695

COMB SS CPLNG RIGID-FLX 3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • UL Listed
  • Rigid Size: 3/4"
  • UL, CUL

Specifications

Model # OF695 OF695
UPC # 785592992185 785592992185
Product Height 0.19 0.48 inch cm
Product Width 0.15 0.38 inch cm
Product Weight 0.12 0.05 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;