3/4" Rigid Threaded Coupling - Stainless Steel p-RC-75SS RC-75SS

Southwire #: RC-75SS Model #: RC-75SS

RIGID THREAD COUPLING SS 3/4IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 3/4"
  • 316 STAINELSS STEEL

Specifications

Model # RC-75SS RC-75SS
UPC # 785592116581 785592116581
Product Height 1.64 4.17 inch cm
Product Width 1.25 3.18 inch cm
Product Weight 0.2 0.09 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;