3/4" Rigid Conduit Hole Plug

Southwire #: PLG75 Model #: PLG75

CAST IRON PLUG 3/4IN MALLEABLE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapered threads for easy installation
  • Malleable iron zinc plated

Specifications

Model # PLG75 PLG75
UPC # 785592112071 785592112071
Product Height 0.09 0.23 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.1 0.05 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;