3/4' Liquid-Tight 90 Deg. Connector, Insulated - Stainless Steel p-LTCSS-7590 LTCSS-7590

Southwire #: LTCSS-7590 Model #: LTCSS-7590

3/4IN SS LIQ TIGHT 90 DEG CONN INS THT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For use with metallic and non-metallic type B
  • Connectors can be easily disassembled and reused
  • Sealing washers included
  • Heavy duty stainless steel locknuts included
  • 304 stainless steel
  • UL Listed, CSA Listed

Specifications

Model # LTCSS-7590 LTCSS-7590
UPC # 785592114112 785592114112
Product Height 0.17 0.43 inch cm
Product Width 0.35 0.89 inch cm
Product Weight 0.426 0.19 lbs kg
Material 304 Stainless Steel 304 Stainless Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;