3/4" Chase Nipple w/ Extra Long 1" Thread p-CHN-75100 CHN-75100

Southwire #: CHN-75100 Model #: CHN-75100

CHASE NIPPLE XL 1IN 3/4IN PIPE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1" length
  • Steel zinc plated
  • UL Listed, CSA Listed
  • UNINSULATED
  • UL, CUL

Specifications

Model # CHN-75100 CHN-75100
UPC # 785592985170 785592985170
Product Height 0.18 0.46 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.06 0.03 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;