2" x 3/4" Rigid Reducing Bushing - Stainless Steel

Southwire #: RB-20075-SS Model #: RB-20075-SS

RED BSHNG 2IN-3/4IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-20075-SS RB-20075-SS
UPC # 785592117939 785592117939
Product Height 0.86 2.18 inch cm
Product Width 2.35 5.97 inch cm
Product Weight 0.75 0.34 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;