2" EMT ELB p-86 86

Southwire #: 86

2" EMT ELB

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Low conductivity, high corrosion resistance

  • Smooth defect free interior and exterior

Specifications

UPC # 751338304703 751338304703

Resources

There are no downloadable resources for this product.
Rated 3 out of 5 by from Faith in southwire Only reason for a 3 star it due to a malfunction. My wife surprised me with the 21010n ac clamp meter about a year ago because it was on special. Used it to test lines for continuity and non-contact AC voltage detection. Furthermore I had stored it in my ridgid water and moisture proof storage case with my batteries removed as it explaind for storing then recently I took it out to test voltage off my braker box from one of the 15amp braker going to the accessories plug thinking that the wire was damaged somewhere in between, luckily I took my dad's old meter and tested the line. It was functional from the braker to the outlet with fathers meter. If anyone has an issue with just reading amps or volts please respond if their's a remedy for it because everything else works on the meter. It reads zero amps/volts. I always have had recommend this brand to everyone I guess mine is just faltering for whatever reason. Much Oblige fellows
Date published: 2021-04-26
  • y_2026, m_5, d_30, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_86, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Does anyone have issues reading volts, it just stays on zero with this meter but everything else is functioning correct

Asked by: Ray Jr
We are happy to help! Please contact our team at Southwirecustomerservice@southwire.com for further assistance.
Answered by: SouthwireSupport
Date published: 2021-06-05
  • y_2026, m_5, d_30, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_86, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT