2-1/2" Rigid Conduit Hole Plug p-PLG250 PLG250

Southwire #: PLG250 Model #: PLG250

CAST IRON PLUG 2-1/2IN MALLEAB

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapered threads for easy installation
  • Malleable iron zinc plated

Specifications

Model # PLG250 PLG250
UPC # 785592112125 785592112125
Product Height 2.25 5.72 inch cm
Product Width 2.13 5.41 inch cm
Product Weight 1.364 0.62 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;