1" Chase Nipple w/ Extra Long 1" Thread p-CHN-100100 CHN-100100

Southwire #: CHN-100100 Model #: CHN-100100

CHASE NIPPLE XL 1IN 1IN PIPE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1" length
  • Steel zinc plated
  • UL Listed, CSA Listed
  • UNINSULATED
  • UL, CUL

Specifications

Model # CHN-100100 CHN-100100
UPC # 785592985040 785592985040
Product Height 0.18 0.46 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.087 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;