1/2" Rigid Space Saving Bushings - Steel p-BRC-50ST BRC-50ST

Southwire #: BRC-50ST Model #: BRC-50ST

ZINC INSUL BUSH THREAD 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Eliminates the need for a locknut
  • Plastic Insuliner is rated at 150 deg. C
  • Steel zinc plated
  • UL Listed

Specifications

Model # BRC-50ST BRC-50ST
UPC # 785592129918 785592129918
Product Height 0.09 0.23 inch cm
Product Width 0.08 0.20 inch cm
Product Weight 0.03 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;