1/2" FLEXIBLE METAL CONDUIT SADDLE CLAMP CONNECTOR, 90 DEG. - ZINC p-SNLK-5090 SNLK-5090

Southwire #: SNLK-5090 Model #: SNLK-5090

SNAP CONN CLMP/SAD 2S 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Unique patented design has built-in locking ridges and spring steel pressure clips that eliminate the need to use standard locknuts on the inside of boxes to secure conduit fittings
  • Quick snap in place into 1/2" knockout
  • Smooth throat inner surface
  • UL Listed
  • Size: 1/2"

Specifications

Model # SNLK-5090 SNLK-5090
UPC # 785592995728 785592995728
Product Height 0.16 0.41 inch cm
Product Width 0.16 0.41 inch cm
Product Weight 0.122 0.06 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;