1-1/4" RIGID 90 DEG. COMBINATION PULL ELBOW TO BOX - ZINC DIE CAST p-PECB-125 PECB-125

Southwire #: PECB-125 Model #: PECB-125

Connects EMT or Rigid/IMC conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Neoprene gasket
  • Threaded interior for use with Rigid/IMC conduit
  • Set screws for use with EMT conduit
  • Zinc die cast
  • cULus Listed
  • NEOPRENE Gasket

Specifications

Model # PECB-125 PECB-125
UPC # 785592114341 785592114341
Product Height 1.05 2.67 inch cm
Product Width 1.9 4.83 inch cm
Product Weight 0.829 0.38 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;