6.1" 18LB YELLOW INDOOR CABLE TIE 100 PER BAG p-BL6M4-C BL6M4-C

Southwire #: BL6M4-C Model #: BL6M4-C

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Operating temperature minimum -40°F to maximum 185°F
  • Easy grab tip for pick up from flat surfaces
  • Low insertion for quick installation
  • High Yield Strength

Specifications

UPC # 032886282218 032886282218
Product Width 0.096 0.24 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;