NOTCHED SQUARE STRUT WASHER, 5/8" BOLT PLATED STEEL, 1-5/8", 100 PACK p-SFF23 SFF23

Southwire #: SFF23 Model #: SFF23

Used to secures all threaded rod to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Notched design prevents twisting or movement of washer
  • 1/4" thick steel
  • Electroplated zinc
  • Bolt Size: 5/8"

Specifications

Model # SFF23 SFF23
UPC # 785592124104 785592124104
Product Height 1.63 4.14 inch cm
Product Width 1.63 4.14 inch cm
Product Weight 0.15 0.07 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;