FOUR-HOLE POST BASE, 6" X 6" p-SFP14 SFP14

Southwire #: SFP14 Model #: SFP14

Used to secures strut channel to floor or flat surface

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Green powder coat or electroplated zinc
  • For Channel Depth: 1-5/8"
  • Finish: ZINC PLATED

Specifications

Model # SFP14 SFP14
UPC # 785592117083 785592117083
Product Height 3.74 9.50 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 3.408 1.55 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 5 5
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;