FOUR-HOLE CORNER, 90 DEG ANGLE p-SFL13-GN SFL13-GN

Southwire #: SFL13-GN Model #: SFL13-GN

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 3-7/8" x 3-3/4"
  • 1/4" thick steel
  • Electroplated zinc, green powder coat, or 316 stainless steel
  • Hole Diameter: 9/16"
  • Finish: GREEN POWDER COAT

Specifications

Model # SFL13-GN SFL13-GN
UPC # 785592117380 785592117380
Product Height 1.63 4.14 inch cm
Product Width 3.87 9.83 inch cm
Product Weight 0.76 0.34 lbs kg
Material Green Powder Coat Green Powder Coat
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;