2311 LIFT, DRYWALL (NOT TO BE SOLD) p-784345 784345

Southwire #: 784345 Model #: 2311

Perfect for one man drywall, light fixture & ductwork installation

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 150 lbs.
  • Light weight- 99 lbs.
  • Two speed winch handle
  • Quick, tool-free assembly
  • One person operation
  • Tilts 65° for drywall installation

Specifications

No data to display.
Rated 3 out of 5 by from Good but cant locate any parts!!! Have this lift and have had a couple parts wear out ie the brass pulley and the guides for the square tubing. Cannot locate parts anywhere. For $1,500 this tool should be serviceable.
Date published: 2022-09-24
  • y_2026, m_4, d_29, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_784345, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;