GFCI, 240V/20A In Line User Attachable

Southwire #: 30050003-3

The in-line user attachable is ideal for existing equipment without GFCI protection, and can be easily attached by connecting the GFCI in series with the supply cable 9 to 10 inches from the plug end to provide GFCI protection.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: Pressure Washers, Drain Snakes, Floor Cleaners, Industrial Appliances, Power Tools, Pumps, Boat Lifts, Extension Cords
  • Grounded Neutral: 4 Ohms Typical
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS and grounded neutral trip
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: Accepts 16 - 12 AWG (ST)
  • Power On Indication: Mechanical Indicator

Specifications

No data to display.

Resources

There are no downloadable resources for this product.