This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications.
| Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
| No. of Strands | 41 41 | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 99 148 | lbs/1000' kgs/km |
| Allowable Ampacity at 75C | 50 50 | |
| Allowable Ampacity at 90C | 55 55 | |
| Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
| DC Resistance at 25°C | 0.679 0.679 |