SPEC: 85030

Multi-Conductor CU 600 V Shielded PE/PVC Insulation PVC Jacket Control Cable Color Method 1 Table 1 SPEC85030

Control Cable 600 Volt Copper Conductors, Polyethylene Polyvinyl Chloride (PE/PVC) Insulation Shielded Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C for normal operation in wet and dry locations, 90°C for emergency overload, and 150°C for short circuit conditions.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
12 12
7 7
0.071 0.18
20 0.51
60 1.52
0.707 1.80
195 290
340 506
2.631 3.92
3.265 4.86
4.9 12.45
10 10
12 12
More Options
10 AWG 10 AWG
2 2
7 7
0.113 0.29
20 0.51
45 1.14
0.472 1.20
92 137
159 237
1.040 1.55
1.291 1.92
3.3 8.38
35 35
40 40
More Options
10 AWG 10 AWG
3 3
7 7
0.113 0.29
20 0.51
45 1.14
0.501 1.27
126 188
201 299
1.040 1.55
1.291 1.92
3.5 8.89
35 35
40 40
More Options
10 AWG 10 AWG
5 5
7 7
0.113 0.29
20 0.51
60 1.52
0.628 1.60
198 295
309 460
1.040 1.55
1.291 1.92
4.4 11.18
28 28
32 32
More Options
10 AWG 10 AWG
7 7
7 7
0.113 0.29
20 0.51
60 1.52
0.681 1.73
265 394
398 592
1.040 1.55
1.291 1.92
4.8 12.19
24 24
28 28
More Options
10 AWG 10 AWG
9 9
7 7
0.113 0.29
20 0.51
60 1.52
0.789 2.00
345 513
506 753
1.040 1.55
1.291 1.92
5.5 13.97
24 24
28 28
More Options
10 AWG 10 AWG
12 12
7 7
0.113 0.29
20 0.51
80 2.03
0.929 2.36
448 667
683 1016
1.040 1.55
1.291 1.92
6.5 16.51
18 18
20 20

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements. Ampacities have been adjusted for stock numbers containing more than Three Current-Carrying Conductors.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA CSA marking is available upon request
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 1
  • ICEA S-73-532 Control, Thermocouple Extension, and Instrumentation Cables (applicable to sizes 20-9 AWG conductors)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation:Polyethylene (PE) and Polyvinyl Chloride (PVC)
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Shielding:5 mil copper Helically-Applied Tape shield
  6. Rip Cord:Rip cord for ease of jacket removal
  7. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.