SPEC: 85010

Multi-Conductor CU 600 V FR-XLPE Thermoplastic CPE-TP Jacket Control Cable Color Method 1 Table 1 SPEC85010

Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
12 12
7 7
0.071 0.18
30 0.76
60 1.52
0.692 1.76
154 229
304 452
2.631 3.92
3.265 4.86
2.8 7.11
10 10
12 12
More Options
12 AWG 12 AWG
2 2
7 7
0.089 0.23
30 0.76
45 1.14
0.409 1.04
41 61
90 134
1.662 2.47
2.063 3.07
1.6 4.06
25 25
30 30
More Options
12 AWG 12 AWG
9 9
7 7
0.089 0.23
30 0.76
60 1.52
0.683 1.73
183 272
323 481
1.662 2.47
2.063 3.07
2.7 6.86
18 18
21 21
More Options
12 AWG 12 AWG
12 12
7 7
0.089 0.23
30 0.76
60 1.52
0.762 1.94
244 363
416 619
1.662 2.47
2.063 3.07
3 7.62
12 12
15 15
More Options
10 AWG 10 AWG
2 2
7 7
0.113 0.29
30 0.76
45 1.14
0.452 1.15
65 97
121 180
1.040 1.55
1.291 1.92
1.8 4.57
35 35
40 40
More Options
10 AWG 10 AWG
3 3
7 7
0.113 0.29
30 0.76
45 1.14
0.476 1.21
97 144
171 254
1.040 1.55
1.291 1.92
1.9 4.83
35 35
40 40
More Options
10 AWG 10 AWG
4 4
7 7
0.113 0.29
30 0.76
60 1.52
0.558 1.42
129 192
226 336
1.040 1.55
1.291 1.92
2.2 5.59
28 28
32 32

^ UL listed part number
& 19 strand Class C compressed conductor per ASTM B8
$ 19 strand combination unilay copper per ASTM B787
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements. Ampacities have been adjusted for stock numbers containing more than Three Current-Carrying Conductors.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 1
  • ICEA S-73-532 Control, Thermocouple Extension, and Instrumentation Cables (applicable to sizes 20-9 AWG conductors)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and B8
  2. Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE)
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Rip Cord:Rip cord for ease of jacket removal
  6. Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP)

Resources

There are no downloadable resources for this product.