SPEC: 85020

Multi-Conductor CU 600 V FR-XLPE Shielded PVC Jacket Control Cable Color Method 1 Table 2 SPEC85020

Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Shielded Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 2. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
7 7
7 7
0.071 0.18
30 0.76
45 1.14
0.519 1.32
120 179
207 308
2.631 3.92
3.265 4.86
3.6 9.14
14 14
18 18
More Options
12 AWG 12 AWG
3 3
7 7
0.089 0.23
30 0.76
45 1.14
0.449 1.14
99 147
164 244
1.662 2.47
2.063 3.07
3.1 7.87
25 25
30 30
More Options
12 AWG 12 AWG
4 4
7 7
0.089 0.23
30 0.76
45 1.14
0.483 1.23
116 173
186 277
1.662 2.47
2.063 3.07
3.4 8.64
20 20
24 24
More Options
12 AWG 12 AWG
7 7
7 7
0.089 0.23
30 0.76
60 1.52
0.605 1.54
177 263
295 439
1.662 2.47
2.063 3.07
4.2 10.67
18 18
21 21
More Options
10 AWG 10 AWG
2 2
7 7
0.113 0.29
30 0.76
45 1.14
0.472 1.20
92 137
152 226
1.040 1.55
1.291 1.92
3.3 8.38
35 35
40 40
More Options
10 AWG 10 AWG
3 3
7 7
0.113 0.29
30 0.76
45 1.14
0.501 1.27
126 188
204 304
1.040 1.55
1.291 1.92
3.5 8.89
35 35
40 40
More Options
10 AWG 10 AWG
4 4
7 7
0.113 0.29
30 0.76
60 1.52
0.573 1.46
161 240
269 400
1.040 1.55
1.291 1.92
4 10.16
28 28
32 32
More Options
10 AWG 10 AWG
5 5
7 7
0.113 0.29
30 0.76
60 1.52
0.628 1.60
207 308
323 481
1.040 1.55
1.291 1.92
4.4 11.18
28 28
32 32
More Options
10 AWG 10 AWG
7 7
7 7
0.113 0.29
30 0.76
60 1.52
0.677 1.72
266 396
405 603
1.040 1.55
1.291 1.92
4.7 11.94
24 24
28 28
More Options
10 AWG 10 AWG
8 8
7 7
0.113 0.29
30 0.76
60 1.52
0.736 1.87
301 448
457 680
1.040 1.55
1.291 1.92
5.2 13.21
24 24
28 28
More Options
10 AWG 10 AWG
12 12
7 7
0.113 0.29
30 0.76
80 2.03
0.929 2.36
448 667
696 1036
1.040 1.55
1.291 1.92
6.5 16.51
18 18
20 20

^ UL listed part number
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements. Ampacities have been adjusted for stock numbers containing more than Three Current-Carrying Conductors.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • CSA CSA marking is available upon request
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Control, Thermocouple Extension, and Instrumentation Cables (applicable to sizes 20-9 AWG conductors)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE), 30 Mils thick for all cable sizes
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Shielding:5 mil copper Helically-Applied Tape shield
  6. Rip Cord:Rip cord for ease of jacket removal
  7. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.