SPEC: 87008

EPEC 80 (Schedule 80) With 1250 lb Mule Tape SPEC87008

Download Category Specifications
PDF Excel Table

Application & Features

Designed to house and protect wire and cable products in various underground applications for commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. May be installed directly buried or encased in concrete as permitted by The National Electrical Code® Article 353. For above ground applications, HDPE conduit must be encased in a minimum of 2 inches of concrete.

Specifications

Select more options below for part numbers, packaging, and color options:
Size (Inches) Wall Type Nom. OD (mils) (mm) Minimum Wall Thickness Nominal Inside Diamater (mils) (mm) Min. Bend Radius (inch) (inch) Maximum Pulling Tension Nominal Total Weight (lbs/1000') (kgs/km) Tape Type Color Stripe Color
More Options
1 1
SCH80 SCH80
1315 33.40
1.66 1.66
1 0.04
18 18
1260 1260
286 426
1250 1250
BLACK BLACK
RED RED
More Options
2 2
SCH80 SCH80
2375 60.33
1.66 1.66
1 0.04
18 18
1260 1260
655 974
1250 1250
BLACK BLACK
NONE NONE
More Options
3 3
SCH80 SCH80
3500 88.90
1.66 1.66
1 0.04
18 18
1260 1260
1330 1979
1250 1250
BLACK BLACK
NONE NONE
More Options
4 4
SCH80 SCH80
4500 114.30
1.66 1.66
1 0.04
18 18
1260 1260
1940 2887
1250 1250
BLACK BLACK
NONE NONE

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Property Test Method Value
Density Density
D4883 D4883
0.953 g/cc 0.953 g/cc
Melt Index Melt Index
D1238 D1238
0.25 g/10 min 0.25 g/10 min
Flexural Modulus Flexural Modulus
D790 D790
168,000 psi 168,000 psi
Tensile Strength Tensile Strength
D638 D638
3900 yield @ 2 in/min 3900 yield @ 2 in/min
SP-NCLS ESCR SP-NCLS ESCR
F2136 F2136
>1000 hrs >1000 hrs
Hydrostatic Design Basis Hydrostatic Design Basis
D2837 D2837
N/A N/A

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 651A High Density Polyethylene (HPDE) Conduit
  • CSA CSA marking is available upon request
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

• High-Density Polyethylene (HDPE)
• 1250 lb Mule Tape

Resources

There are no downloadable resources for this product.