SPEC: 87005

2" SCH40 BLACK HDPE DUCT SPEC87005 63215601

Southwire #: 63215601

Download Category Specifications
PDF Excel Table
Select Product Specifications
Size
Length
Color

Application & Features

Designed to house and protect wire and cable products in various underground applications for commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. May be installed directly buried or encased in concrete as permitted by The National Electrical Code® Article 353. For above ground applications, HDPE conduit must be encased in a minimum of 2 inches of concrete.

Specifications

Size (Inches) 2 2
Wall Type SCH40 SCH40
Nom. OD (mils) (mm) 2375 60.33 mils mm
Minimum Wall Thickness 2.375 2.375
Nominal Inside Diamater (mils) (mm) 2 0.05 mils mm
Min. Bend Radius (inch) (inch) 26 26
Maximum Pulling Tension 2280 2280
Nominal Total Weight (lbs/1000') (kgs/km) 474 705 lbs/1000' kgs/km
Tape Type NONE NONE
Color BLACK BLACK
Stripe Color NONE NONE

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 651A High Density Polyethylene (HPDE) Conduit
  • CSA CSA marking is available upon request
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

High-Density Polyethylene

Resources

There are no downloadable resources for this product.