Commonly installed from transformer to transformer or as underground cables exiting substations
Stock # | 63226099 63226099 | |
Size | 0.75 0.75 | |
Wall Type | SCH40 SCH40 | |
Nom. OD (mils) (mm) | 1050 26.67 | mils mm |
Minimum Wall Thickness | 1.05 1.05 | |
Nominal Inside Diamater (mils) (mm) | 0 0.02 | mils mm |
Min. Bend Radius (in) (cm) | 12 30.48 | inch cm |
Maximum Pulling Tension | 710 710 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 149 222 | lbs/1000' kgs/km |
Tape Type | NONE NONE | |
Color | GRAY GRAY | |
Stripe Color | NONE NONE |