Stock # | 56371101 56371101 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Size (AWG) | 8 8 | |
Nom. OD (mils) (mm) | 700 17.78 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 402 598 | lbs/1000' kgs/km |